South Africa - English

Philips CorePro, LEDbulb, A60, not dimmable, 40 W, E27, 6500 K, 470 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDbulb ND 4.9-40W A60 E27 865

Product Description

CorePro, LEDbulb, A60, not dimmable, 40 W, E27, 6500 K, 470 lm, CRI 80, 15000 hour(s), Plastic, 95 lm/W, EEL F, PF 0.54, Beam angle 180 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003604208
Full order code: 872016916919700

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003604208 en_ZA pdf 561.8 kB

Visuals

Product-Photographs-929003604208_EU
Multiple assets - Visuals
Product-Diagrams-929003604208_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDbulb ND 4.9-40W A60 E27 865 IES 5.5 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-15k-1-Bulbs-Plastic-Ref-929002299507 pdf 976.7 kB