South Africa - English

Philips CorePro, LEDbulb, A67, not dimmable, 100 W, E27, 4000 K, 1521 lm, CRI 80, 15000 hour(s), Plastic

LEDbulb ND 13-100W A67 E27 840 2CT

Product Description

CorePro, LEDbulb, A67, not dimmable, 100 W, E27, 4000 K, 1521 lm, CRI 80, 15000 hour(s), Plastic, 117 lm/W, EEL E, PF 0.54, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002306962
Full order code: 871951447103000

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002306962 en_ZA pdf 286.6 kB

Visuals

Product-Photographs-929002306962_EU
Multiple assets - Visuals
Product-Diagrams-929002306962_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDbulb ND 13-100W A67 E27 840 2CT IES 615 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-15k-3-Bulbs-Plastic-Ref-929002306895 pdf 800.3 kB