Philips CorePro, LEDbulb, A60, not dimmable, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDBulbND 7-60W E27 A60 827FR G

Product Description

CorePro, LEDbulb, A60, not dimmable, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass, 115.00 lm/W, EEL E, PF 0.51, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001243002
Full order code: 871951436124900

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
30,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001243002 en_ZA pdf 426.0 kB

Visuals

Product-Photographs-929001243002_EU
Multiple assets - Visuals
Product-Diagrams-929001243002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDBulbND 7-60W E27 A60 827FR G ies 35.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-bulbs-COMF-8793379-Ref-929001387692 pdf 750.3 kB