PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Fortimo SLM Gen 8 Premium Ambiance

Refined light recipe for effortless experiences and high end applications

Products

Product Compare
2,405
2700
155
91
2,465
3000
159
92
3,750
2700
151
91
3,840
3000
155
92
2,540
2700
164
83
2,620
3000
169
84
3,965
2700
160
83
4,085
3000
164
84

Product family information

Description

Premium Ambiance light recipe expands our Fortimo SLM G8(N) HE offering by bringing a refined lighting option tailored for premium spaces. Carefully engineered to create a warm, inviting atmosphere while maintaining high focus on the merchandise, it is ideal for applications such as retail, hospitality, residential, and cruise environments where ambiance and comfort are key. With high-quality light output combined with warmer CCT options, Premium Ambiance supports relaxed, effortless experiences while subtly enhancing the emotional appeal of the space allowing an end user to truly enjoy the illuminated space and merchandise. This light recipe has been specifically designed for settings with luxurious interior elements - such as dark-toned ceilings, wooden shelving, and richly textured decor - bringing depth and sophistication to every detail.

Benefits

  • Accentuate the luxury interior designs​

  • Offer solutions with enhanced color perception for warmer application settings​ - Wooden elements and furniture, Rich textiles and textures,​ Darker accents.

Features

  • Based on NBP technology enabling CRI 80 and CRI 90 with high Quality of light​

  • Spectrum Engineering based on Signify experience and application know-how

Applications

  • Luxury Fashion Retail
  • Food retail - Supermarkets, Bakeries, Cafes, Restaurants, Bars
  • Hospitality​ - Hotels, Entertainment​, Cruises

Warning & Safety

  • See Design-in guide for details

Downloads