Philips Fortimo SLM C 827 PA 1208 L15 1919 G8NHE
Product Description
Philips Fortimo SLM C 827 PA 1208 L15 1919 G8NHE
Specifications
- Luminous Flux (Max) 4,362 lm
- Luminous Flux (Min) 3,767 lm
- Luminous Flux 3,965 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 2700 K
- Luminous Efficacy (rated) (Nom) 160 lm/W
- Color rendering index (CRI) 83
- CoB LES (mm) 15 mm