Philips Fortimo SLM C 930 PA 1208 L15 1919 G8NHE
Product Description
Philips Fortimo SLM C 930 PA 1208 L15 1919 G8NHE
Specifications
- Luminous Flux (Max) 4,224 lm
- Luminous Flux (Min) 3,648 lm
- Luminous Flux 3,840 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 155 lm/W
- Color rendering index (CRI) 92
- CoB LES (mm) 15 mm