Philips Fortimo SLM C 830 PA 1208 L15 1919 G8NHE
Product Description
Philips Fortimo SLM C 830 PA 1208 L15 1919 G8NHE
Specifications
- Luminous Flux (Max) 4,494 lm
- Luminous Flux (Min) 3,881 lm
- Luminous Flux 4,085 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 164 lm/W
- Color rendering index (CRI) 84
- CoB LES (mm) 15 mm