Saudi Arabia - English

Philips UV-B Narrowband TL

UVB Narrowband TL – The UV-B narrowband lamp of choice

Products

TL 100W/01 SLV/10
928034900130

Product family information

Description

Philips offers highly reliable T12 lamps with narrow waveband of between 305 and 315 nm which peaks at 311 nm. This makes these lamps suitable for various applications such as phototherapy, agriculture & curing.

Benefits

  • Photo-sensitizing agent - free treatment

Features

  • Emission range from 305-315 nm. Peak at 311 nm

Applications

  • Phototherapy
  • Curing
  • Agriculture

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • Photobiological Safety – IEC 62471 - Risk Group 3. WARNING - UV is emitted from these products.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UV-B Narrowband TL en_SA pdf 497.7 kB

Visuals

Family-Photographs-UV-B Narrowband TL
Multiple assets - Visuals