Signify TownTune Asymmetric Lyre, Urban road & street light, 41.5 W, 5530 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 10, Safety class II, IP66, STD

BDP270 LED69-4S/740 PSDD II DM10 DGR DF2

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DynaDimmer, 5530 lm, 41.5 W, 133 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024874
Full order code: 871951421433000

Specifications

Lamp family code
LED69 [LED module 6900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP270 LED69-4S/740 PSDD II DM10 DGR DF2 txt 6.0 kB
Product leaflet
Localized commercial leaflet 912300024874 en_SA pdf 148.4 kB

Brochures

Install instructions
TownTune pdf 2.7 MB

Visuals

Product-Photographs-912300024874_EU
Multiple assets - Visuals
Product-Diagrams-912300024874_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP270 LED69-4S/740 PSDD II DM10 DGR DF2 IES
Dialux
ULD File - BDP270 LED69-4S/740 PSDD II DM10 DGR DF2 ULD
Relux
ROLF File - BDP270 LED69-4S/740 PSDD II DM10 DGR DF2 ROLFZ
LDT
LDT File - BDP270 LED69-4S/740 PSDD II DM10 DGR DF2 LDT