Saudi Arabia - English

Signify TownGuide Performer, Urban road & street light, 27 W, 1716 lm, 3000 K, CRI80, Distribution wide, Safety class I, IP66, SRG6-6

BDP103 LED35/830 DW PCF SI CLO 62P

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit regulating with constant light output, Constant light output, 1716 lm, 27 W, 66 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991138
Full order code: 871829191077000

Specifications

Lamp family code
LED35 [LED module 3500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP103 LED35/830 DW PCF SI CLO 62P txt 4.9 kB
Dismantle Instructions
Dismantle Instructions pdf 2.6 MB
Product leaflet
Localized commercial leaflet 910500991138 en_SA pdf 272.3 kB

Brochures

Install instructions
TownGuide pdf 1.7 MB

Visuals

Product-Photographs-910500991138_EU
Multiple assets - Visuals
Product-Diagrams-910500991138_EU
Multiple assets - Visuals
CAD Drawings
3D-max max 1.1 MB
CAD Drawings
3D-r3d r3d 267.6 kB
CAD Drawings
3D-m3d m3d 19.0 kB
Product Guide
TownGuide Performer - Designed around your needs PDF 4.5 MB