Saudi Arabia - English

Signify BDP794 | CLASSICSTREET TOP, LED63 | LED module 6300 lm, 740 neutral white, Power supply unit regulating external with constant light output, Safety class II, Distribution wide 10, Flat glass, Black, Constant light output and DynaDimmer fixed presets version 2, Surge protection level until 10 kV differential mode and 10 kV common mode, External connector, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Post-top for diameter 60 mm

BDP794 LED63-4S/740 II DW10 MK-WH FG BK

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit regulating external with constant light output, Constant light output and DynaDimmer fixed presets version 2, 4320 lm, 38.5 W, 112 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, External connector

Order code: 912300023860
Full order code: 871869911690300

Specifications

Lamp family code
LED63 [LED module 6300 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP794 LED63-4S/740 II DW10 MK-WH FG BK txt 6.1 kB
Brochure
ClassicStreet brochure pdf 8.2 MB
Product leaflet
Localized commercial leaflet 912300023860 en_SA pdf 162.9 kB

Brochures

Install instructions
ClassicStreet installation instructions pdf 2.3 MB

Visuals

Product-Photographs-912300023860_EU
Multiple assets - Visuals
Product-Diagrams-912300023860_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP794 LED63-4S/740 II DW10 MK-WH FG BK IES
Dialux
ULD File - BDP794 LED63-4S/740 II DW10 MK-WH FG BK ULD
Relux
ROLF File - BDP794 LED63-4S/740 II DW10 MK-WH FG BK ROLFZ
LDT
LDT File - BDP794 LED63-4S/740 II DW10 MK-WH FG BK LDT