Saudi Arabia - English

Signify BDP794 | CLASSICSTREET TOP, LED42 | LED module 4200 lm, 740 neutral white, Power supply unit regulating, Safety class II, Distribution symmetrical 50, Flat glass, Black, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Post-top for diameter 60 mm

BDP794 LED42-4S/740 II DS50 MK-WH FG BK

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit regulating, 2898 lm, 26 W, 111 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, External connector

Order code: 912300023852
Full order code: 871869911682800

Specifications

Lamp family code
LED42 [LED module 4200 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP794 LED42-4S/740 II DS50 MK-WH FG BK txt 5.9 kB
Brochure
ClassicStreet brochure pdf 8.2 MB
Product leaflet
Localized commercial leaflet 912300023852 en_SA pdf 161.9 kB

Brochures

Install instructions
ClassicStreet installation instructions pdf 2.3 MB

Visuals

Product-Photographs-912300023852_EU
Multiple assets - Visuals
Product-Diagrams-912300023852_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP794 LED42-4S/740 II DS50 MK-WH FG BK IES
Dialux
ULD File - BDP794 LED42-4S/740 II DS50 MK-WH FG BK ULD
Relux
ROLF File - BDP794 LED42-4S/740 II DS50 MK-WH FG BK ROLFZ
LDT
LDT File - BDP794 LED42-4S/740 II DS50 MK-WH FG BK LDT