Saudi Arabia - English

Signify BDP794 | CLASSICSTREET TOP, LED53 | LED module 5300 lm, 740 neutral white, Power supply unit (On/Off), Safety class II, Distribution symmetrical 50, Glass frosted, Black, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Post-top for diameter 76 mm

BDP794 LED53-4S/740 PSU II DS50 MK-WH GF

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 76 mm, Power supply unit (On/Off), 3348 lm, 33 W, 101 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, External connector

Order code: 912300023851
Full order code: 871869911681100

Specifications

Lamp family code
LED53 [LED module 5300 lm]
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP794 LED53-4S/740 PSU II DS50 MK-WH GF txt 5.9 kB
Brochure
ClassicStreet brochure pdf 8.2 MB
Product leaflet
Localized commercial leaflet 912300023851 en_SA pdf 164.1 kB

Brochures

Install instructions
ClassicStreet installation instructions pdf 2.3 MB

Visuals

Product-Photographs-912300023851_EU
Multiple assets - Visuals
Product-Diagrams-912300023851_EU
Multiple assets - Visuals
CAD Drawings
ClassicStreet-BDP794-76P-3D09.r3d r3d 226.7 kB
CAD Drawings
ClassicStreet-BDP794_76P-3D08.sat sat 97.8 kB
CAD Drawings
ClassicStreet-BDP794-76P-3D07.max max 944.0 kB
CAD Drawings
ClassicStreet-BDP794-76P-3D05.m3d m3d 114.5 kB
CAD Drawings
ClassicStreet-BDP794_76P-3D03.dwg dwg 193.5 kB
CAD Drawings
ClassicStreet-BDP794-76P-3D04.dxf dxf 1.6 MB

Photometry and Lighting design

IES
IES File - BDP794 LED53-4S/740 PSU II DS50 MK-WH GF IES
Dialux
ULD File - BDP794 LED53-4S/740 PSU II DS50 MK-WH GF ULD
Relux
ROLF File - BDP794 LED53-4S/740 PSU II DS50 MK-WH GF ROLFZ
LDT
LDT File - BDP794 LED53-4S/740 PSU II DS50 MK-WH GF LDT