Saudi Arabia - English

Signify TubePoint gen2, Tunnel light, 210 W, 29880 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Interact Ready, Safety class I, IP66, SRG6-6

BGP236 LED360-4S/740 DSM11 D9 MIO-CIO MB

Product Description

Tunnel light, Aluminum die cast, Dark gray, Mounting bracket quick-release, medium, Power supply unit with DALI interface, 29880 lm, 210 W, 149 lm/W, 4000 K, (0.3818, 0,3796) SDCM<3, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode

Order code: 912300024114
Full order code: 871869948296100

Specifications

Lamp family code
LED360 [LED module 36000 lm]
Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP236 LED360-4S/740 DSM11 D9 MIO-CIO MB txt 5.0 kB
Product leaflet
Localized commercial leaflet 912300024114 en_SA pdf 269.7 kB

Visuals

Product-Photographs-912300024114_EU
Multiple assets - Visuals
Product-Diagrams-912300024114_EU
Multiple assets - Visuals
CAD Drawings
TubePoint_GEN2-BGP236-3D03.dwg dwg 430.9 kB
CAD Drawings
TubePoint_GEN2-BGP236-3D05.m3d m3d 161.5 kB
CAD Drawings
TubePoint_GEN2-BGP236-3D08.sat sat 141.5 kB
CAD Drawings
TubePoint_GEN2-BGP236-3D09.r3d r3d 100.0 kB
CAD Drawings
TubePoint_GEN2-BGP236-3D07.max max 1.2 MB
CAD Drawings
TubePoint_GEN2-BGP236-3D04.dxf dxf 464.6 kB