Saudi Arabia - English

Signify TubePoint gen2, Tunnel light, 53 W, 7470 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Interact Ready, Safety class I, IP66, SRG6-6

BGP235 LED90-4S/740 DSM11 D9 MIO-CIO MBQ

Product Description

Tunnel light, Aluminum die cast, Dark gray, Mounting bracket quick-release, medium, Power supply unit with DALI interface, 7470 lm, 53 W, 136 lm/W, 4000 K, (0.3818, 0,3796) SDCM<3, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode

Order code: 912300024110
Full order code: 871869948292300

Specifications

Lamp family code
LED90 [LED module 9000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP235 LED90-4S/740 DSM11 D9 MIO-CIO MBQ txt 5.0 kB
Product leaflet
Localized commercial leaflet 912300024110 en_SA pdf 244.2 kB

Visuals

Product-Photographs-912300024110_EU
Multiple assets - Visuals
Product-Diagrams-912300024110_EU
Multiple assets - Visuals
CAD Drawings
TubePoint_GEN2-BGP235-3D03.dwg dwg 379.2 kB
CAD Drawings
TubePoint_GEN2-BGP235-3D05.m3d m3d 88.0 kB
CAD Drawings
TubePoint_GEN2-BGP235-3D08.sat sat 73.1 kB
CAD Drawings
TubePoint_GEN2-BGP235-3D07.max max 1020.0 kB
CAD Drawings
TubePoint_GEN2-BGP235-3D04.dxf dxf 408.8 kB
CAD Drawings
TubePoint_GEN2-BGP235-3D09.r3d r3d 60.3 kB