Signify TubeLine, Tunnel light, 35.5 W, 5400 lm, 4000 K, CRI70, Distribution tunnel symmetrical, Interact Ready, Safety class I, IP66

BGP360 LED60/740 DTS CFW C250W GP

Product Description

Tunnel light, Aluminum, Aluminum, 5400 lm, 35.5 W, 152 lm/W, 4000 K, (0.433, 0.403) SDCM <3, CRI70, Distribution tunnel symmetrical, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Cord with plug Wieland/Adels compatible 3-pole, Flying leads/wires

Order code: 912300023651
Full order code: 871869909430000

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Gear
-
Driver included
No
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
3 years

Downloads

Leaflets

Tendertext
Tender text - BGP360 LED60/740 DTS CFW C250W GP txt 5.1 kB
Product leaflet
Localized commercial leaflet 912300023651 en_SA pdf 210.8 kB

Visuals

Product-Photographs-912300023651_EU
Multiple assets - Visuals
Product-Diagrams-912300023651_EU
Multiple assets - Visuals