Products
BVP176 LED220/WW 200W WB GREY CE
911401686007
BVP176 LED220/NW 200W WB GREY CE
911401686507
BVP176 LED220/CW 200W WB GREY CE
911401687007
BVP175 LED170/WW 150W WB GREY CE
911401687507
BVP175 LED170/NW 150W WB GREY CE
911401688007
BVP175 LED170/CW 150W WB GREY CE
911401688507
BVP174 LED112/WW 100W WB GREY CE
911401689107
BVP174 LED112/NW 100W WB GREY CE
911401689607
Product family information
Description
The SmartBright LED Floodlight is a versatile floodlight engineered to deliver significant energy savings, an ideal solution for diverse floodlighting applications. The product is also designed to meet relevant performance and safety standards,offering you reliable and long-lasting performance.
Benefits
Conventional HID floodlight replacement
Easy to install
Features
Multiple CCT option: 3000K/4000K/5700K
Multiple power option: 30w/50w/70w/100w/150w/200w