Saudi Arabia - English

Philips SmartBright Solar All-in-two Street Light

Brings light to areas with problem in grid, No trenching for cabling required, Safety, long life, zero electricity, maintenance free.

Products

Product family information

Description

External high efficiency polysilicon solar panel Die-casting aluminum housing, Professional lighting distribution, 2000, 3000, 4000lumens versions available, Plug-play connector between luminaire and PV panel Inbuilt LiFePO4 battery and MPPT controller.

Benefits

  • Easy installation

  • Wide range of outdoor application

Features

  • High luminous efficacy up-to 180lm/watt to maximize battery performance

  • MPPT charge controller for maximum efficiency

Applications

  • Streets, parks & plazas, parking, pedestrian pathway, shopping centers, corporate campuses, industries, etc.

Warning & Safety

  • Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.

  • Charge the product under sunlight for at least 8 hours before first time using.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Solar All-in-two Street Light en_SA pdf 465.7 kB
Install instructions
BRP216 G2 SOLAR pdf 778.1 kB
Install instructions
SmartBright Solar All-in-two Street Light pdf 1.9 MB

Visuals

Family-Photographs-SmartBright Solar All-in-two Street Light
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright Solar All-in-two Street Light
Multiple assets - Software Plugins