Philips SmartBright Solar All-in-one Streetlight

Solar All-in-one Street light range up-to 15000 Lumens.

Products

Product family information

Description

Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and controller built into the luminaire. Independently tilt-able LED source and pole mounting bracket allows light beam to focus on road, and solar panel towards the sun. Microwave based motion sensor for optimizing battery autonomy.

Benefits

  • Brings light to areas without access to electric grid

  • Environment friendly

Features

  • High luminous efficacy up-to 170lm/watt to maximize battery performance

  • Replaceable Lithium Ferro Phosphate battery for long life and hassle free operations.

Applications

  • Rural areas
  • Parks, pedestrian path lighting
  • Industries, office, schools
  • Shopping centers, corporate campuses, plazas

Warning & Safety

  • The product must be installed in asunny place that is not shaded by trees, buildings, wall, etc. so that the solar panel can receive the maximum sunlight for charging the battery inside the luminaire.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Solar All-in-one Streetlight en_SA pdf 615.7 kB
Install instructions
SmartBright Solar All-in-one Streetlight pdf 17.9 MB

Visuals

Family-Photographs-SmartBright Solar All-in-one Streetlight
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright Solar All-in-one Streetlight
Multiple assets - Software Plugins