Saudi Arabia - English

Philips Luma gen2

Luma gen2: The standard in road lighting redefined, with UltraEfficient performance options

Products

Product family information

Description

The Luma family is designed to deliver flexible, highly efficient, and sustainable lighting that adapts to the dynamic needs of every city. Luma gen2 preserves the distinctive design characteristics of the first generation while adding the benefits of the latest technology, including a future-proof System Ready architecture, a new LEDgine performance extension, and an optical platform that ensures best-in-class lighting performance in a broad range of applications. Luma gen2 also offers improved serviceability. Installation is eas y and fast, and Service tag gives you access to all relevant specs and product documentation onsite. The cable feed-through offers easy, top-down, tool-less access to the luminaire’s gear components. Because Luma gen2 is System Ready, your can pair it with connected lighting management systems such as Interact, or with existing and future sensor innovations. Luma gen2 has been developed to optimize and simplify repairs and maintenance with a plug-and-play GearFlex module containing all electrical components in an easy-to-handle and accessible box inside the housing. Because sustainability is our focus, the GearFlex module uses post-industrial recycled material, The white frame around the LED engine uses post-industrial recycled material, and our product packaging minimizes plastic waste. The product can be disassembled in only a few steps at end of life. As a company conscious of the impact of light on the environment and biodiversity, we equipped Luma gen2 luminaires with dedicated light recipes that help to protect ecosystems for bats and preserve the dark night sky.

Benefits

  • Best-in-class efficiency and light performance in a broad range of applications

  • Ease of repairs and maintenance via a dedicated GearFlex module

Features

  • Dedicated GearFlex module enabling faster, safer, and tool-less maintenance

  • Post-industrial recycled plastic material used in the GearFlex module and the white frame around the LED compartment

Applications

  • Motorways, inter-urban main roads, boulevards and avenues, roundabouts, pedestrian crossings
  • Residential streets, side streets, squares, parks, cycle and pedestrian paths, playgrounds
  • Parking areas, industrial areas, petrol stations, rail yards, airports, harbors, waterways

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Luma gen2 en_SA pdf 452.6 kB
Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB
Brochure
Signify-Luma-gen2-brochure-12-2025-v1-BRO pdf 5.8 MB

Visuals

Family-Photographs-Luma gen2
Multiple assets - Visuals
Revit file
Luma gen2 Micro Revit zip 69.6 MB
Revit file
Luma gen2 Medium Revit zip 136.5 MB
Revit file
Revit file Luma gen2 zip 639.2 kB
Revit file
Luma gen2 Mini Revit zip 110.3 MB

Photometry and Lighting design

Family-IES-Luma gen2
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-LUMA-GEN2-MINI-BGP703-Ref-910925867229 pdf 2.3 MB
Environmental product declaration
EPD-Luma-Gen-2-NANO-BGP701-LED60-4S-740-I-DM11-GR-PSU-62-Ref-910925867239 pdf 2.4 MB
Environmental product declaration
EPD-Luma-Gen-2-BGP713-LED120-4S-740-I-DM11-PSU-42-60P-Ref-910925868405 pdf 2.7 MB
Environmental product declaration
EPD-LUMA-GEN2-MICRO-BGP702-Ref-910925867227 pdf 4.0 MB
Environmental product declaration
EPD-LUMA-GEN2-LARGE-BGP705-Ref-910770215665 pdf 4.9 MB
Environmental product declaration
EPD-LUMA-GEN2-MEDIUM-BGP704-Ref-910925867231 pdf 5.1 MB