Saudi Arabia - English

Philips Luma gen2, Road & street light, 74 W, 10800 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 50, Interact Ready, Safety class I, IP66

BGP703 LED120-4S/740 DM50 GF SRT SRB 60

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 10800 lm, 74 W, 146 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925866538
Full order code: 871951405970200

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866538 en_SA pdf 396.5 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB
Additional literature
BGP713 Luma gen2 Mini Compact Installation Instructions pdf 17.1 MB

Visuals

Product-Photographs-910925866538_EU
Multiple assets - Visuals
Product-Diagrams-910925866538_EU
Multiple assets - Visuals
Product Guide
Mounting instructions pdf 2.9 MB

Photometry and Lighting design

IES
IES File - BGP703 LED120-4S/740 DM50 GF SRT SRB 60 IES
Dialux
ULD File - BGP703 LED120-4S/740 DM50 GF SRT SRB 60 ULD
Relux
ROLF File - BGP703 LED120-4S/740 DM50 GF SRT SRB 60 ROLFZ
LDT
LDT File - BGP703 LED120-4S/740 DM50 GF SRT SRB 60 LDT