Saudi Arabia - English

Signify cellular nodes

Wireless connectivity for outdoor lighting control. A plug-and-play device that transforms any streetlight into an individually controllable, remotely managed luminaire.

Products

Product family information

Description

The Philips cellular node enables plug and play connectivity for any existing and already installed outdoor lighting luminaire with different type of receptacle (such as Zhaga, Nema or 20mm conduit). Once a node is installed, the luminaire is automatically connected to Philips Interact City and automatically located on the map via GPS. Depending on the luminaire configuration (such as Zhaga, Nema or 20mm conduit) it will also work with an outdoor multi sensor.

Benefits

  • Easy to install with different type of receptacle (such as Zhaga, Nema or 20mm conduit)

  • Cellular based for reliable wireless technology

Features

  • Luminaires with ZHAGA or NEMA socket or 20MM Conduit

  • Automatic commissioning: each node automatically connects to the Interact City system once installed

Applications

  • Road and Street

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Signify cellular nodes en_SA pdf 143.6 kB

Visuals

Family-Photographs-Signify cellular nodes
Multiple assets - Visuals