Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 638.0 kB
Product-Photographs-929004246108_EU ZIP
Product-Diagrams-929004246108_EU ZIP
Product Description
MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-277 V, 23 W, LED alternative to 48W TL-D, 6500 K, 3700 lm, 60000 hour(s), 160 lm/W, G13, Beam angle 160 degree(s), Plastic, RG0
Dimension Drawing (with table) - MAS LEDtube 1200mm MO 23W865 T8
Spectral Power Distribution Colour - MAS LEDtube 1200mm MO 23W865 T8
Light Distribution Diagram - MAS LEDtube 1200mm MO 23W865 T8
General uniform lighting - MAS LEDtube 1200mm MO 23W865 T8
Lumen Maintenance Diagram - MAS LEDtube 1200mm MO 23W865 T8
FailureRate
Life Expectancy Diagram
LifetimeVsTc