Saudi Arabia - English

Philips MASTER, LEDtube, T5, Mains, 600 mm, 10.5 W, 24W TL5 HO, 3000 K, 1500 lm, CRI 80, 60000 hour(s)

MAS LEDtube 600mm HO 10.5W 830 T5

Product Description

MASTER, LEDtube, T5, Mains, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 3000 K, 1500 lm, CRI 80, 60000 hour(s), 142 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1

Order code: 929003734302
Full order code: 872016927521800

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003734302 en_SA pdf 629.4 kB

Visuals

Product-Photographs-929003734302_EU
Multiple assets - Visuals
Product-Diagrams-929003734302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO 10.5W 830 T5 IES 8.4 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-Mains-T5-Ref-929003734402 (1) pdf 921.4 kB