Saudi Arabia - English

Philips MASTER, LEDtube, T5, Mains, 1200 mm, 16.5 W, 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 60000 hour(s)

MAS LEDtube 1200mm HE 16.5W 830 T5 EU

Product Description

MASTER, LEDtube, T5, Mains, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 60000 hour(s), 139 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003044402
Full order code: 871951433431100

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003044402 en_SA pdf 620.0 kB

Brochures

Install instructions
Installation Instructions pdf 902.3 kB

Visuals

Product-Photographs-929003044402_EU
Multiple assets - Visuals
Product-Diagrams-929003044402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HE 16.5W 830 T5 EU IES 3.5 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-Mains-T5-Ref-929003044502 pdf 1.0 MB