Saudi Arabia - English

Philips MASTER, LEDtube, T5, Mains, 1500 mm, 26 W, 49W TL5 HO, 3000 K, 3600 lm, CRI 80, 60000 hour(s)

MAS LEDtube 1500mm HO 26W 830 T5

Product Description

MASTER, LEDtube, T5, Mains, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 3000 K, 3600 lm, CRI 80, 60000 hour(s), 138 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1

Order code: 929001908802
Full order code: 871869681929600

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001908802 en_SA pdf 628.9 kB

Brochures

Install instructions
Installation Instructions pdf 902.2 kB

Visuals

Product-Photographs-929001908802_EU
Multiple assets - Visuals
Product-Diagrams-929001908802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm HO 26W 830 T5 ies 5.9 kB

Other

Environmental product declaration
EPD_HUB EPD-Philips-MASTER-LEDtube-Mains-T5-Ref-929001908902 pdf 921.5 kB