Saudi Arabia - English

Philips MASTER, LEDtube, T5, Mains, 1200 mm, 26 W, 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 hour(s)

MAS LEDtube 1200mm HO 26W 840 T5

Product Description

MASTER, LEDtube, T5, Mains, 1200 mm, 26 W, LED alternative to 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 hour(s), 150 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1

Order code: 929001908602
Full order code: 871869681923400

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001908602 en_SA pdf 633.5 kB

Brochures

Install instructions
Installation Instructions pdf 902.2 kB

Visuals

Product-Photographs-929001908602_EU
Multiple assets - Visuals
Product-Diagrams-929001908602_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO 26W 840 T5 ies 5.9 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-Mains-T5-Ref-929001908602 pdf 921.5 kB