Philips Ecofit, LEDtube, T8, Mains, Single-end, 1200 mm, 220-240 V, 16 W, 36W TL-D, 6500 K, 1600 lm, 15000 hour(s)

Ecofit E Mains 1200mm 16W 765 T8

Product Description

Ecofit, LEDtube, T8, Mains, Single-end, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003087611
Full order code: 871951436062400

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003087611 en_SA pdf 522.9 kB

Visuals

Product-Photographs-929003087611_EU
Multiple assets - Visuals
Product-Diagrams-929003087611_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit E Mains 1200mm 16W 765 T8 IES 4.6 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929003087611 pdf 689.3 kB