Philips Ecofit, LEDtube, T8, Mains, Single-end, 600 mm, 220-240 V, 8 W, 18W TL-D, 6500 K, 800 lm, 15000 hour(s)

Ecofit E Mains 600mm 8W 765 T8

Product Description

Ecofit, LEDtube, T8, Mains, Single-end, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003087411
Full order code: 871951436058700

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003087411 en_SA pdf 519.4 kB

Visuals

Product-Photographs-929003087411_EU
Multiple assets - Visuals
Product-Diagrams-929003087411_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ecofit E Mains 600mm 8W 765 T8 IES 4.6 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929003561611-EPD pdf 678.8 kB