Philips Corepro LED tube UniFit EM/Mains T8

Corepro UniFit is one simple solution works as either single-ended or double-ended lamp.

Products

Product family information

Description

Philips Corepro UniFit lamps are designed to make your life easier, this reliable and robust product ensures you always have the right installation. The lamp can operate as single-ended mains power input and double-ended mains power input . Whether you're retrofitting existing EM or mains operation, you just simply insert the UniFit lamp without needing to check which is the correct end . Installation is quick and hassle-free. Additionally, the long life (50K hours) delivers reduced maintenance and replacement costs.

Benefits

  • Replacement of existing T8 lamps on both EM ballast and mains power connection installation without rewiring

  • Simply insert the UniFit LED lamp into the lampholder without needing to check for the correct end

Features

  • The lamp can operate as single-ended mains power input and double-ended mains power input

  • CRI80 for good color rendering

Applications

  • Hospitality, retail, office, industrial and home applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Corepro LED tube UniFit EM/Mains T8 en_SA pdf 223.2 kB

Visuals

Family-Photographs-Corepro LED tube UniFit EM/Mains T8
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Corepro LED tube UniFit EM/Mains T8
Multiple assets - Software Plugins