Saudi Arabia - English

Philips LEDtube, T8, Single-end & Double-ended, 1200 mm, 220-240 V, 15.5 W, 36W TL-D, 6500 K, 1800 lm, CRI 80, 50000 hour(s)

COR LEDtube UniFit 1200mm 15.5W 865 T8

Product Description

LEDtube, T8, Single-end & Double-ended, 1200 mm, 220-240 V, 15.5 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, CRI 80, 50000 hour(s), 116 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1200 mm, SDCM 6, PF 0.9, IP20

Order code: 929004434008
Full order code: 872110314409600

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004434008 en_SA pdf 613.7 kB

Visuals

Product-Photographs-929004434008_EU
Multiple assets - Visuals
Product-Diagrams-929004434008_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - COR LEDtube UniFit 1200mm 15.5W 865 T8 ies 13.0 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-COR-LED-tube-UniFit-EM-Mains-T8-FAM-153322940-Ref-929004434108 pdf 1.1 MB