Saudi Arabia - English

Philips CorePro, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, 14W TL5 HE, 4000 K, 1050 lm, 30000 hour(s)

CorePro LEDtube 600mm 8W840 G5 I APR

Product Description

CorePro, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, 30000 hour(s), 131.00 lm/W, G5, Beam angle 200 degree(s)

Order code: 929001380708
Full order code: 871869673198700

Specifications

Cap-Base
G5
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001380708 en_SA pdf 600.3 kB

Visuals

Product-Photographs-929001380708_EU
Multiple assets - Visuals
Product-Diagrams-929001380708_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 600mm 8W840 G5 I APR ies 3.4 kB