Saudi Arabia - English

Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 17.7 W, 36W TL-D, 3000 K, 2250 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1200mm UO 17.7W 830 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1200 mm, 17.7 W, LED alternative to 36W TL-D, 3000 K, 2250 lm, CRI 80, 50000 hour(s), 127 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003746102
Full order code: 872016927858501

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003746102 en_SA pdf 611.4 kB

Brochures

Install instructions
Installation instructions pdf 930.6 kB
Install instructions
online QIG for 324166183191 Corepro LEDtube pdf 930.6 kB

Visuals

Product-Photographs-929003746102_EU
Multiple assets - Visuals
Product-Diagrams-929003746102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm UO 17.7W 830 T8 IES 21.1 kB
LDT
LDT File - CorePro LEDtube 1200mm UO 17.7W 830 T8 ldt 15.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003746202-EPD pdf 680.1 kB