Saudi Arabia - English

Philips MASTER LED spot ExpertColor MV

For top performance and sustainability

Products

MAS LED ExpertColor 5.5-50W GU10 927 24D
MAS LED ExpertColor 5.5-50W GU10 927 24D
929001347008
MAS LED ExpertColor 5.5-50W GU10 930 24D
MAS LED ExpertColor 5.5-50W GU10 930 24D
929001347108
MAS LED ExpertColor 5.5-50W GU10 927 36D
MAS LED ExpertColor 5.5-50W GU10 927 36D
929001347308
MAS LED ExpertColor 5.5-50W GU10 930 36D
MAS LED ExpertColor 5.5-50W GU10 930 36D
929001347408

Product family information

Description

MASTER LEDspot ExpertColor creates a warm and comfortable ambience for hospitality venues, homes and restaurants. They offer superior lighting that has a customized spectrum, high CRI, and deep dimming feature. What’s more the innovative, trimless lens design will also suit almost any interior decor with its clean and neat look. In addition, with MASTER LEDspot ExpertColor you can take advantage of the full ExpertColor family, which also includes LEDspot MR16, LEDspot AR111 and LEDspot PAR lamps. MASTER LEDspot ExpertColor delivers huge energy savings and minimizes maintenance costs without any compromise on light quality and lifetime, enabling residential and business owners to achieve a return on their investment within a short time period.

Benefits

  • Create a warm and comfortable ambience with MASTER LED GU10

  • Hassle-free retrofit solution for greater energy efficiency and sustainability

Features

  • Customized color spectrum replicates halogen light color

  • Best-in-class color realization CRI97, R9>85

Applications

  • Hospitality
  • Retail
  • Residential

Downloads