Saudi Arabia - English

Philips MASTER, LEDspot, PAR16, 50 W, GU10, 4000 K, 400 lm, CRI 97, 40000 hour(s), Glass

MAS LED ExpertColor 5.5-50W GU10 940 25D

Product Description

MASTER, LEDspot, PAR16, 50 W, GU10, 4000 K, 400 lm, CRI 97, 40000 hour(s), Glass, 72 lm/W, EEL F, PF 0.8, Beam angle 25 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001347202
Full order code: 871869670765400

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001347202 en_SA pdf 628.2 kB

Visuals

Product-Photographs-929001347202_EU
Multiple assets
Product-Diagrams-929001347202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LED ExpertColor 5.5-50W GU10 940 25D ies 8.9 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDspot-ExpertColor-MV-COMF-6486216-Ref-929001347308 pdf 738.0 kB