Philips PL-C/T

Affordable LED replacements for compact fluorescent 4-pin & 2-pin lamps

Products

8.5PL-C/T/COR/26H-830/IF9/P/4P/DIM 10/1
8.5PL-C/T/COR/26H-830/IF9/P/4P/DIM 10/1
929001388104
8.5PL-C/T/COR/26H-840/IF9/P/4P/DIM 10/1
8.5PL-C/T/COR/26H-840/IF9/P/4P/DIM 10/1
929001388304
10.5PL-C/T/COR/26V-830/IF13/P/4P/DIM10/1
10.5PL-C/T/COR/26V-830/IF13/P/4P/DIM10/1
929001388504
12PL-C/T/COR/32H-840/IF14/P/4P/DIM 10/1
12PL-C/T/COR/32H-840/IF14/P/4P/DIM 10/1
929001820004

Product family information

Description

Philips PLED 4-pin & 2-pin lamps are an affordable LED solution to replace compact flourescent lamps. The product provides a natural lighting effect for use in many lighting applications, and provides instant energy savings, making them an environmentally-friendly solution. Available as replacements for 13W, 26W and 32W compact fluorescent lamps.

Benefits

  • Reduced lighting costs

  • Excellent lighting uniformity and lumen maintenance

Features

  • Excellent energy efficency

  • Horizontal lamps rotate to ensure the best possible lighting effect

Applications

  • Retail & hospitality
  • Residential
  • Healthcare

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PL-C/T en_SA pdf 226.8 kB

Visuals

Family-Photographs-PL-C/T
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-PL-C/T
Multiple assets - Software Plugins