Philips CorePro, LED, PL-C;PL-T, 148 mm, 8.5 W, 3000 K, 900 lm, 50000 hour(s)

8.5PL-C/T/COR/26H-830/IF9/P/4P/DIM 10/1

Product Description

CorePro, LED, PL-C;PL-T, 148 mm, 8.5 W, 3000 K, 900 lm, 50000 hour(s), 105.00 lm/W, G24q Rotatable end-cap, Plastic

Order code: 929001388104

Specifications

Cap-Base
G24q Rotatable end-cap
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001388104 en_SA pdf 467.9 kB

Visuals

Product-Photographs-929001388104_EU
Multiple assets - Visuals
Product-Diagrams-929001388104_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 8.5PL-C/T/COR/26H-830/IF9/P/4P/DIM 10/1 ies 4.0 kB

Other

Environmental product declaration
EPD-Philips-8.5PL-C-T-COR-26H-840-IF9-P-4P-DIM-10-1-COMF-7403978-Ref-929001388304 pdf 688.4 kB