Saudi Arabia - English

Philips CorePro, LED, PL-L, HF/Mains, 312 mm, 12 W, 24W PL-L, 4000 K, 1500 lm, CRI 80, 30000 hour(s)

CorePro LED PLL HF/Mains 12W 840 4P

Product Description

CorePro, LED, PL-L, HF/Mains, 312 mm, 12 W, LED alternative to 24W PL-L, 4000 K, 1500 lm, CRI 80, 30000 hour(s), 125 lm/W, EEL E, 2G11, Beam angle 160 degree(s), Glass, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004267702
Full order code: 872110305093900

Specifications

Cap-Base
2G11
Nominal lifetime
30,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Brochure
PHL LED PL EU compatibility list professional pdf 705.2 kB
Product leaflet
Localized commercial leaflet 929004267702 en_SA pdf 646.4 kB

Brochures

Install instructions
Online-QIG-for-324166285711-Installation-guide pdf 3.6 MB

Visuals

Product-Photographs-929004267702_EU
Multiple assets - Visuals
Product-Diagrams-929004267702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLL HF/Mains 12W 840 4P IES 21.1 kB
LDT
LDT File - CorePro LED PLL HF/Mains 12W 840 4P ldt 15.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLL-COMF-6714366-Ref-929004267702 pdf 666.8 kB