Philips CorePro, LED, PL-L, HF/Mains, 218 mm, 8 W, 18W PL-L, 3000 K, 960 lm, CRI 80, 30000 hour(s)
CorePro LED PLL HF/Mains 8W 830 4P
Product Description
CorePro, LED, PL-L, HF/Mains, 218 mm, 8 W, LED alternative to 18W PL-L, 3000 K, 960 lm, CRI 80, 30000 hour(s), 120 lm/W, EEL E, 2G11, Beam angle 160 degree(s), Glass, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- 2G11
- Nominal lifetime
- 30,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LED
- Flux measurement reference
- Sphere
- Warranty period
- 3 years