Philips TrueForce LED Industrial and retail Mains (Highbay – HPI/SON/HPL)

The best LED solution for High Intensity Discharge (HID) lamp replacement

Products

TForce Core HB 80W 9.0Klm E40 865 CN GN5
TForce Core HB 80W 9.0Klm E40 865 CN GN5
929003631310

Product family information

Description

Philips MASTER - LED HID HPI EM/Mains Highbay lamps give you a quick and easy payback solution to replace HID alternatives in high-bay applications. MASTER – LED HID HPI EM/Mains solutions give you the LED benefits of energy efficiency and a long lifetime with a retrofit solution. The design of MASTER – LED HID HPI EM/Mains enables the direct retrofit of HID lamps without changing the fixtures or EM ballast (see installation guide for more info). The MASTER – LED HID HPI EM/Mains lamp is compatible with both 250W and 400W EM ballast to maximize the feasibility of such retrofits.

Benefits

  • Cost saving with short payback time

  • Low initial investment

Features

  • High Energy efficient lamps

  • Long lifetime - 50,000 hrs

Applications

  • Industrial/retail - warehouses, factories, shops, transport hubs

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TrueForce LED Industrial and retail Mains (Highbay – HPI/SON/HPL) en_SA pdf 285.6 kB
Additional literature
Product disposal guide pdf 715.4 kB
Additional literature
LED HID brochure pdf 5.4 MB

Visuals

Family-Photographs-TrueForce LED Industrial and retail Mains (Highbay – HPI/SON/HPL)
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-TrueForce LED Industrial and retail Mains (Highbay – HPI/SON/HPL)
Multiple assets - Software Plugins