Philips LED HPI, T-shape T120, Mains, 40 W, 65W CFL, 55W HID, E27, 6500 K, 4000 lm, 15000 hour(s)

TForce Core HB 40W 4.0Klm E27 865 CN GN5

Product Description

LED HPI, T-shape T120, Mains, 40 W, E27, 6500 K, 4000 lm, 15000 hour(s), 100 lm/W, RG1

Order code: 929003630610
Full order code: 692234198053400

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003630610 en_SA pdf 570.6 kB

Visuals

Product-Photographs-929003630610_EU
Multiple assets - Visuals
Product-Diagrams-929003630610_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 40W 4.0Klm E27 865 CN GN5 IES 5.7 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-Highbay-HPI-SON-HPL-COMF-7165398-Ref-929003630810 pdf 740.9 kB