Saudi Arabia - English

Philips LED HPI, T-shape T80, Mains only, 220-240 V, 25 W, 55W CFL, 40W HID, E27, 6500 K, 2700 lm, 15000 hour(s)

TForce Core HB 25W E27 865 GN3

Product Description

LED HPI, T-shape T80, Mains only, 220-240 V, 25 W, LED alternative to 55W CFL, 40W HID, E27, 6500 K, 2700 lm, 15000 hour(s), 108.00 lm/W

Order code: 929002408208
Full order code: 871869978057900

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002408208 en_SA pdf 562.7 kB

Visuals

Product-Photographs-929002408208_EU
Multiple assets - Visuals
Product-Diagrams-929002408208_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 25W E27 865 GN3 IES 913 B

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Mains-Highbay-COMF-6486150-Ref-929003631937 pdf 681.3 kB