Philips CorePro, LED SON-T, T38, Mains only, 26 W, SON-T 70W, E27, 2700 K, 4000 lm, CRI 70, 25000 hour(s)

TForce Core LED road 26W 727 E27 MV

Product Description

CorePro, LED SON-T, T38, Mains only, 26 W, LED alternative to SON-T 70W, E27, 2700 K, 4000 lm, CRI 70, 25000 hour(s), 153 lm/W, EEL D, PF 0.9, Beam angle 330 degree(s), RG1, IP65, SVM 4, PstLM 1

Order code: 929003730902
Full order code: 872016926773200

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Tendertext
Tender text - TForce Core LED road 26W 727 E27 MV txt 2.9 kB
Product leaflet
Localized commercial leaflet 929003730902 en_SA pdf 570.2 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core LED road 26W 727 E27 MV pdf 656.8 kB
Install instructions
Installation instructions pdf 527.3 kB

Visuals

Product-Photographs-929003730902_EU
Multiple assets - Visuals
Product-Diagrams-929003730902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED road 26W 727 E27 MV ies 30.8 kB

Other

Environmental product declaration
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 738.2 kB