Philips Pacific LED Gen5, Waterproof, 49 W, L1800 mm, 8000 lm, 4000 K, Wide beam, Clear, IP66, IK08, ATEX 2/22

WT492C 80S/840 PSU WB W5 L1800

Product Description

Waterproof, L1800 mm, Polycarbonate, White, Power supply unit (On/Off), 8000 lm, 49 W, 165 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Cord with plug Wieland/Adels compatible 5-pole, Plug-in connector 5-pole Wieland/Adels compatible, Zone 2 and 22

Order code: 910925868705
Full order code: 871951462765900

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT492C 80S/840 PSU WB W5 L1800 txt 4.0 kB
Product leaflet
Localized commercial leaflet 910925868705 en_SA pdf 461.9 kB

Brochures

Install instructions
Pacific LED gen5, ATEX 2/22, Installation Instruction pdf 1.3 MB

Visuals

Product-Photographs-910925868705_EU
Multiple assets - Visuals
Product-Diagrams-910925868705_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT492C 80S/840 PSU WB W5 L1800 IES
Revit file
WT492C 80S/840 PSU WB W5 L1800 910925868705 ZIP
Dialux
ULD File - WT492C 80S/840 PSU WB W5 L1800 ULD
Relux
ROLF File - WT492C 80S/840 PSU WB W5 L1800 ROLFZ
LDT
LDT File - WT492C 80S/840 PSU WB W5 L1800 LDT