Philips Pacific LED Gen5

Robust, connectable luminaire with outstanding performance.

Products

Product family information

Description

Pacific LED gen5 is an innovative and best-in-class LED waterproof luminaire that is praised for its optimal performance. It meets the demanding requirements of contemporary and harsh industries. It is a very robust, compact and reliable luminaire with excellent quality of light. With a high degree of mechanical (IK08), water and dust protection (IP66), combined with proven chemical resistance, the Pacific LED gen5 can perfectly withstand the harsh conditions of the automotive, food and heavy industries. But it also performs well in parking garages and warehouses. Pacific LED gen5 luminaires provide superior, artefact-free light quality and homogeneous light, offered with multiple optics and broad range of light outputs (up to 15,000 lm). This ensures more flexibility in optimized light scheme planning. They are also designed with a circular approach, which means these fully-serviceable luminaires can be upgraded to extend their overall lifecycle. The luminaires stand out because of their quick and easy installation that facilitates through wiring and various connection and mounting options. But also, because of their attractive TCO, energy efficiency, and ease of maintenance – with minimum of disruption to operations in demanding applications. To make the Pacific LED gen5 even more complete, system integration with Interact Industry opens up additional opportunities for optimized efficiency, energy savings, improved light management, productivity, and safety. Making it future proof in every aspect. Discover Pacific LED gen5. Optimal performance for demanding environments.

Benefits

  • Long service life offering peace of mind on your lighting installation.

  • Suitable for your industrial application due to wide coverage including food production, heavy and chemical industries, automotive, parking garages and warehousing.

Features

  • Highly energy efficient and long lifetime: up to 160 lm/W and lifetime up to 100,000 hrs L80.

  • Wide application coverage with extensive lumen output (up to 15000 lumen) and optics choice, combined with high quality chemical-resistant materials.

Applications

  • Food Processing
  • Parking Garages
  • Manufacturing
  • Warehouses/distribution centers

Warning & Safety

  • UV radiation will damage the material over time resulting in loss of waterproof sealing and IP66 rating.

  • Do not install the luminaire in locations where it will be exposed to direct sunlight.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Pacific LED Gen5 en_SA pdf 1.1 MB
EcoDesign document
EcoDesign pdf 1.6 MB

Visuals

Family-Photographs-Pacific LED Gen5
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Pacific LED Gen5
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-Philips-Pacific-LED-gen5-WT490C-L1800-Ref-910925867742 pdf 788.4 kB
Environmental product declaration
EPD-Philips-Pacific-LED-gen5-WT490C-L1600-Ref-910925868414 pdf 708.2 kB
Environmental product declaration
EPD-Philips-Pacific-LED-gen5-WT490C-L700-Ref-910925868287 pdf 668.9 kB
Environmental product declaration
EPD-Philips-Pacific-LED-gen5-WT490C-L1200-Ref-910925868289 pdf 829.6 kB