Saudi Arabia - English

Philips GreenPerform Waterproof G3, 25 W, 4000 lm, 4000 K, DALI, 108° x 113°

Product Description

Philips GreenPerform Waterproof G3, 25 W, 4000 lm, 4000 K, DALI, 108° x 113°

Order code: 911401506147
Full order code: 692234199484599

Specifications

Driver included
Yes
Light source engine type
LED
Value ladder
Performance

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401506147 en_SA pdf 191.0 kB

Brochures

Install instructions
INI-OF-GreenPerform-Waterproof-G3-WT198C pdf 22.8 MB

Visuals

Product-Photographs-911401506147_EU
Multiple assets - Visuals
Product-Diagrams-911401506147_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT198C LED40S/840 PSD L1200 ies 9.8 kB