Saudi Arabia - English

Philips GreenPerform Waterproof G3, 50 W, 8000 lm, 6500 K, Fixed Output, 108° x 113°

Product Description

Philips GreenPerform Waterproof G3, 50 W, 8000 lm, 6500 K, Fixed Output, 108° x 113°

Order code: 911401505347
Full order code: 692234199512599

Specifications

Driver included
Yes
Light source engine type
LED
Value ladder
Performance

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401505347 en_SA pdf 191.2 kB

Brochures

Install instructions
INI-OF-GreenPerform-Waterproof-G3-WT198C pdf 22.8 MB

Visuals

Product-Photographs-911401505347_EU
Multiple assets - Visuals
Product-Diagrams-911401505347_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT198C LED80S/865 PSU L1500 ies 10.1 kB