Philips Essential Smartbright Bulkhead, 20 W, 1600 lm, 4000 K, 100° x 120°

Product Description

Philips Essential Smartbright Bulkhead, 20 W, 1600 lm, 4000 K, 100° x 120°

Order code: 911401735862
Full order code: 871016333530899

Specifications

Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401735862 en_SA pdf 160.3 kB

Visuals

Product-Photographs-911401735862_EU
Multiple assets - Visuals
Product-Diagrams-911401735862_EU
Multiple assets - Visuals