Philips CoreLine Slim Wall-mounted, All-in, 13 W, D220 mm, 1600 lm, 1700 lm, 3000 K, 4000 K, DALI, IP54, EL-DC
WL200V 17S/830_840 PSED D220
Product Description
D220 mm, Polycarbonate, White, Wall, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), All-in, Multi Color Temperature, 1600 lm, 1700 lm, 13 W, 129 lm/W, 122 lm/W, 3000 K, 4000 K, (0.43,0.40);(0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP54 | Dust accumulation-protected, splash-proof, IK08 | 6 J, Safety class II, 2 Push-in connector 5-pole, DC operated central emergency lighting
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Value ladder
- Performance
- Warranty period
- 5 years