Philips CoreLine Slim Wall-mounted, All-in, 13 W, D220 mm, 500 lm, 1800 lm, 3000 K, 4000 K, Sensor-based dim, IP54
WL200V 5_8_14_18S/830_840 PSR MDU D220
New
Product Description
D220 mm, Polycarbonate, White, Wall, Power supply unit regulating, Movement detection unit, All-in, Multi Lumen, All-in, Multi Color Temperature, 500 lm, 1800 lm, 13 W, 140 lm/W, 104 lm/W, 3000 K, 4000 K, (0.43,0.40);(0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP54 | Dust accumulation-protected, splash-proof, IK08 | 6 J, Safety class II, 2 Push-in connector 3-pole
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Value ladder
- Performance
- Warranty period
- 5 years